IESNA:LM-63-2002
[TEST]P1056036
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1842
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
925 918.2 914.1 907.3 898.5 886.2 871.9 855.6 837.2 816.8
794.3 769.8 744 717.4 688.8 659.6 629.6 599 567 534.3
499.6 466.2 432.2 398.2 363.5 328.8 293.4 255.9 220.5 187.2
151.1 119.1 88.5 59.9 34 12.3 0
925 929.1 924.3 914.1 899.8 882.8 862.4 839.9 816.1 789.6
761.6 731.7 700.4 668.4 635 600.3 565.6 530.2 494.8 458.8
422.7 385.9 349.9 313.8 278.4 243.7 209.6 177 144.3 114.3
91.9 72.1 53.8 37.4 23.1 10.9 0
925 920.9 912.1 895.1 874.6 852.2 825.6 796.4 765.1 731
695.6 657.5 618.7 579.2 539.8 499.6 460.8 422.7 385.9 348.5
313.1 279.1 245.7 215.1 183.8 160.6 140.9 123.2 105.5 89.2
73.5 59.2 45.6 32.7 21.1 10.2 0
925 922.3 907.3 886.2 861.7 833.8 803.2 767.8 728.3 687.5
645.3 602.4 559.5 516.6 474.4 433.6 392.7 354.6 319.2 285.9
253.2 221.2 198.1 179.7 160.6 142.3 125.2 110.3 95.3 81
67.4 55.1 42.2 30.6 19.7 8.8 0
925 923.6 911.4 890.3 863.7 835.2 800.4 762.3 722.2 678.6
633 586.7 543.2 499.6 457.4 415.9 378.4 341.7 307 274.3
241 215.1 195.3 177 157.9 140.9 124.6 109.6 95.3 81
68.1 55.1 42.9 30.6 19.7 9.5 0
